- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
1PC - 1PB with Table
- 1PCM20MWEL
1PCM20MWEL
Can't find what you're looking for? Go to the Product Selector
1PCM20MWEL
Linear Guide, 1PC, Round Shaft, Continuously supported, Standard Profile, SRA, 2 Twin Pillow blocks, 20 mm, Two Guides with Table Top
Lead Time:
2 Weeks
$1,042.63
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Continuously Supported Shaft Assembly (Metric) Consisting of:
-
Two Single or One Twin, Open Type, Pillow block
-
One SRAM Continuous Shaft Support
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 20 mm |
Dimension | Value |
[d] Shaft, Nominal Diameter | 20 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Twin Pillow blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 185 °F |