- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
1PB - QTY (2) of 1PA
- 1PBM20MW0L
1PBM20MW0L
Can't find what you're looking for? Go to the Product Selector
1PBM20MW0L
Linear Guide, 1PB, Round Shaft, Continuously supported, Standard Profile, SRA, 2 Twin Pillow blocks, 20 mm, Two Guide Shafts
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Quantity 2 of the 1PA part number. See the 1PA assembly for product details
-
For replacement order Quantity 2 of the similar 1PA partnumber
-
For replacement order Quantity 2 of the similar 1PA partnumber
-
For replacement order Quantity 2 of the similar 1PA partnumber
Dimension | Value |
[d] Shaft, Nominal Diameter | 20 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Twin Pillow blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 185 °F |