- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
1MA - Unsupported, Metric
- 1MAM30N00L
1MAM30N00L
Can't find what you're looking for? Go to the Product Selector
1MAM30N00L
Linear Guide, 1MA, Round Shaft, Unsupported, No, 2 Pillow Blocks, 30 mm, One Guide Shaft
Lead Time:
6 Weeks
-
One Unsupported shaft Assembly (Metric) consisting of:
-
Two Single, Closed Type, Pillow blocks
-
No Shaft Support
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 30 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Unsupported |
Temperature Max | 185 °F |