- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SSEPBM30-XS
SSEPBM30-XS
Can't find what you're looking for? Go to the Product Selector
SSEPBM30-XS
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 30 mm, Closed, Self-aligning, Black Anodize; Use with 30 mm Diameter Shaft in end supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Aluminum is black oxide coated (not pictured)
Dimension | Value |
[d] Shaft, Nominal Diameter | 30 mm |
[A] | 87 mm |
[A1] | 43.5 mm |
[A1] Tolerance | ± 0.020 mm |
[B] | 79 mm |
[E1] | 68 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 45 mm |
[E2] Tolerance | ± 0.1 mm |
[G2] Access for Lubrication | M6 X 1 |
[H] | 35 mm |
[H] Tolerance | ± 0.020 mm |
[H1] | 71 mm |
[N] | 8.40 mm |
Specifications | Value |
Black Oxide | Black Anodize |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 10 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486935629 |
Weight | 0.99 kg |