- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1BA - End Supported, Inch
- 1BA16BJ0L18
1BA16BJ0L18
Can't find what you're looking for? Go to the Product Selector
1BA16BJ0L18
Linear Guide, 1BA, Round Shaft, End supported, Standard, SB, 1 Twin Pillow block, 1.000 in, One Guide Shaft, 3000 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
-
One End Supported shaft Assembly (Inch) Consisting of:
-
One Twin Closed Type Pillow Block
-
Two SB Shaft Supports
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[H] | 2.687 in |
[L] | 18 in |
[L1] | 6 in |
[L2] | 1 in |
[L3] | 3.25 in |
[L4] | 3.25 in |
[Smax] Stroke | 10 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 1 Twin Pillow block |
Shaft Style | Round Shaft |
Support | End supported, Standard |
Temperature Max | 185 °F |
Weight | 8.5 lb |