- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class D
- 1 1/4 D RL
1 1/4 D RL
Can't find what you're looking for? Go to the Product Selector
1 1/4 D RL
Shaft, 60 Case, 1.2500 / 1.2503 in Diameter, Class D, Steel, 60 Rockwell C Min., Random Length, 202 in Long
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Die Set Ball Bushing Bearings
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080"
-
Straight within .001" per foot cumulative when shipped from the factory.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.25 in |
Actual Diameter | 1.2500 / 1.2503 in |
Length | 202 in |
Specifications | Value |
Case Depth, Minimum | 0.080 in |
Class | Class D |
Hardness | 60 Rockwell C Min. |
Material | Steel |
Material, Shaft | Steel |
Roundness | 0.000080 in |
Straightness | 0.001 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 8 Ra microinch Max |
Taper | 0.0001 in |
UPC Number | 662486352730 |
Weight | 70.3 lb |