Skip to content Skip to navigation
Electrak XD Linear Actuators

Electrak® XD Linear Actuators

Ushering in the next evolution of electric actuators, the Thomson Electrak XD is strong enough to take on hydraulic applications while, at the same time, be smarter, smaller and more efficient than competitive technologies. On top of its strength (up to 25,000 N loads), the XD offers extensive protection against even the harshest conditions and ingress, and features enhanced controllability and diagnostics via onboard controls.

Thinking of converting from hydraulic to electric? Connect with a Thomson actuator product manager to learn more.

Overview

Performance Specifications B055 B080 B160 B200 B250
Input Voltages
(VDC)

24 Vdc
tolerance (18-32)

48 Vdc
tolerance (36-60)

24 Vdc
tolerance (18-32)

48 Vdc
tolerance (36-60)

24 Vdc
tolerance (18-32)

48 Vdc
tolerance (36-60)

24 Vdc
tolerance (18-32)

48 Vdc
tolerance (36-60)

24 Vdc
tolerance (18-32)

48 Vdc
tolerance (36-60)

Min/Max Stroke Length: mm 1200 1200 1000 800 650
Max Dynamic Load: N (lbs) 5500 (1236) 8000 (1798) 16000 (3596) 20000 (4496) 25000 (5620)
Max Static Load:
N (lbs)
11.000 (2472) 16.000 (3596) 32.000 (7193) 32.000 (7193) 32.000 (7193)
Max No-Load Speed:
mm/s (in/s)

24V 65 (2.56)

48V 75 (2.95)

24V 50 (1.97)

48V 50 (1.97)

24V 25 (0.98)

48V 25 (0.98)

24V 16 (0.63)

48V 20 (0.79)

24V 16 (0.63)

48V 16 (0.63)

Max Full-Load Speed:
mm/s (in/s)

24V 65 (2.56)

48V 75 (2.95)

24V 50 (1.97)

48V 50 (1.97)

24V 25 (0.98)

48V 25 (0.98)

24V 16 (0.63)

48V 20 (0.79)

24V 16 (0.63)

48V 16 (0.63)

Current Draw @
no load / max load
24VDC/30A, 48VDC/15A 24VDC/30A, 48VDC/15A 24VDC/30A, 48VDC/15A 24VDC/30A, 48VDC/15A 24VDC/30A, 48VDC/15A
Full load duty cycle
@ 25 ºC (77 ºF)
45% 45% 45% 45% 45%
Screw / Nut Type Ball Ball Ball Ball Ball
Operating temperature: ºC (ºF)

-40 to 85

(-40 to 185)

-40 to 85

(-40 to 185)

-40 to 85

(-40 to 185)

-40 to 85

(-40 to 185)

-40 to 85

(-40 to 185)

Protection Class:
static / dynamic

IP66, IP67, IP69K / IP66 IP66, IP67, IP69K / IP66 IP66, IP67, IP69K / IP66 IP66, IP67, IP69K / IP66 IP66, IP67, IP69K / IP66
Restraining Torque: Nm (lbs) 0 0 0 0 0
End Play (Max): mm(in) 1.200 (0.047) 1.200 (0.047) 1.200 (0.047) 1.200 (0.047) 1.200 (0.047)
Salt Spray Resistance (hours) 500 500 500 500 500
Actuator Weight kg

11.9 @ 100 mm

23.4 @ 1200 mm

11.9 @ 100 mm

23.4 @ 1200 mm

11.9 @ 100 mm

21.3 @ 1000 mm

11.9 @ 100 mm

19.2 @ 800 mm

11.9 @ 100 mm

17.7 @ 650 mm

 

Electrak XD Feature Highlights:

  • Dynamic/static loads up to 25000/32000 N
  • Stroke up to 1200 mm
  • Speed up to 75 mm/s
  • Duty cycle up to 100% depending on loading condition
  • Life up to 275000 cycles
  • Internal load holding brake
  • Optional shock load dampening
  • Manual override in case of power failure
  • Constant monitoring and diagnostics
  • Onboard electronics
  • IP69K (static), IP67 (static) and IP66 (dynamic)
  • Low level switching
  • Bus systems (CANopen® or SAE J1939)

Electrak XD Option Highlights:

  • LXX = low-level signal motor switching
  • LXP = low-level signal motor switching + position feedback output
  • LLX = low-level signal motor switching + end-of-stroke indication outputs
  • LLP = low-level signal motor switching + position feedback + end-of-stroke indication outputs
  • PLS = low-level signal motor switching + programmable end-of-stroke limits
  • COO = CANOpen + closed loop speed control (includes diagnostics, position feedback, overload indication plus static and dynamic force feedback)
  • CNO = CANbus J1939 + closed loop speed control (includes diagnostics, position feedback, overload indication plus static and dynamic force feedback)

Electrak XD Applications:

  • Automated Guided Vehicles
  • Logistics Trains
  • Boarding Stairs/Work Platforms
  • Wheelchair Lifts/Handicap Aids
  • Agricultural Vehicles
  • General Automation
  • Assembly Lines and Work Stations

Browse Electrak XD Part Numbers
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top