Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
These smart electromechanical actuators are highlighted by onboard electronics that can eliminate the need for standalone controls. Higher power (up to 16 kN) opens a new, wider range of hydraulic applications to electric conversion. And they meet the most extreme OEM component environmental acceptance tests, including IP69K.
View Webinar: Introducing The New Electrak HD >
Watch Video: Electrak HD Linear Actuators - Strong. Smart. Sturdy.
Watch Video: Thomson Smart Actuators: Designing Smart Machines with Smart Tools.
Performance Specifications | HDxx-B017 | HDxx-B026 | HDxx-B045 | HDxx-B068 | HDxx-B100 | HDxx-B160 |
---|---|---|---|---|---|---|
Input Voltages (VDC) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
12VDC (tolerance: 9-16) 24VDC (tolerance: 18-32) 48VDC (tolerance: 36-64) |
Min/Max Stroke Length: mm |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 1000 @ 50 ordering increments |
100 / 500 @ 50 ordering increments |
Max Dynamic Load: N (lbs) |
1700 (382) | 2600 (585) | 4500 (1012) | 6800 (1529) | 10000 (2248) | 16000 (3597) |
Max Static Load: kN (lbs) |
18 (4050) | 18 (4050) | 18 (4050) | 18 (4050) | 18 (4050) | 18 (4050) |
Max No-Load Speed: mm/s (in/s) | 71 (2.8) | 40 (1.6) | 24 (0.94) | 18 (0.71) | 11 (0.43) | 7 (0.28) |
Max Full-Load Speed: mm/s (in/s) | 58 (2.28) | 32 (1.3) | 19 (0.75) | 14 (0.55) | 9 (0.35) | 5 (0.20) |
Current Draw @ no load / max load |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 20 @24V - 1.5 / 10 @48V - 0.75 / 5 |
@12V - 3 / 18 @24V - 1.5 / 9 @48V - 0.75 / 5 |
@12V - 3 / 20 @24V - 1.5 / 10 @48V - 0.75 / 5 |
Full load duty cycle @ 25 ºC (77 ºF) |
25% | 25% | 25% | 25% | 25% | 15% |
Screw / Nut Type | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut |
Operating temperature: ºC (ºF) | -40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
-40 to +70 (-40 to +158) |
Protection Class: static / dynamic |
IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 | IP67, IP69K / IP66 |
Restraining Torque: Nm (lbs) |
0 | 0 | 0 | 0 | 0 | 0 |
End Play (Max): mm (in) |
1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) |
Salt Spray Resistance (hours) | 500 | 500 | 500 | 500 | 500 | 500 |
Actuator Weight (kg) |
6.5 @ 100 mm 11.0 @ 1000 mm |
6.5 @ 100 mm 12.2 @ 1000 mm |
6.5 @ 100 mm 12.2 @ 1000 mm |
6.5 @ 100 mm 12.2 @ 1000 mm |
6.7 @ 100 mm 12.4 @ 1000 mm |
7 @ 100 mm 9.4 @ 500 mm |
Electrak HD Linear Actuator | 1833 KB | |
Electrak HD Linear Actuator | 2895 KB | |
Electrak HD Linear Actuator | 2856 KB | |
Electrak HD Linear Actuator | 2909 KB | |
Electrak HD Linear Actuator | 2863 KB | |
Electrak HD Linear Actuator | 3092 KB | |
Electrak HD Linear Actuator | 2980 KB | |
带后部安装法兰的Electrak® HD | 1460 KB | |
Electrak HD Linear Actuator with Rear Mounting Flange | 468 KB | |
Electrak HD Linear Actuator with Rear Mounting Flange | 468 KB | |
Electrak HD & MD Actuators - Testing Brochure | 12211 KB | |
Electrak HD & MD Actuators - Testing Brochure | 12511 KB | |
Electrak HD Linear Actuators - Tested to Endure! | 1783 KB | |
Smart Actuation | 2298 KB | |
Smart Actuation | 3497 KB | |
Smart Actuation | 2292 KB |
Linear Actuators | 9799 KB | |
Linear Actuators | 9795 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].