Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson continues its strong support of our current customers through our legacy product families. We encourage our customers to contact our sales application teams to discuss new and improved product offerings. See the table below for our recommended replacements for the Electrak® 150 legacy actuator .
Performance Specifications | Electrak 150 Actuator |
---|---|
Input Voltage: VDC | 12, 24 |
Maximum Dynamic Load: N (lbf) | 2000 (450) |
Maximum Speed: mm/s (in/s) | 71 (2.8) |
Maximum Stroke Length: mm (in) | 400 (16) |
Protection Class | IP56 |
Mounting Configuration | Clevis |
Screw Type | Worm |
Recommended Replacements | Electrak 2, Electrak 10, Electrak Pro |
Thomson Electrak® Marine Actuators | 1491 KB |
Linear Actuators | 9795 KB | |
Linear Actuators | 5661 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3264 KB | |
Linear Actuators | 3296 KB |
Electrak E150 Series Installation & Operation Manual | 520 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].