Skip to content Skip to navigation
Electrak 050 Linear Actuators

Electrak® 050 Linear Actuators

The Electrak® E050 is a compact, quiet, and low cost DC actuator suitable for a variety of markets and applications.  This feature packed actuator has a very short retracted length for applications where space is at a premium and maintenance requirements are minimal.  Ideal for quiet environments such as medical or office applications.

Overview

Specifications

Performance Specifications Standard Version Q-Version
Input Voltages (VDC) 12, 24, 36 24
Max Stroke Length: mm (in) 200 (8.0)
Max Dynamic Load:  N (lbf) 510 (112)
Max Static Load:  N (lbf) 1020 (224)
Max No-Load Speed:  mm/s (in/s) 48 (1.9) 38 (1.5)
Max Full-Load Speed:  mm/s (in/s) 37 (1.45) 30 (1.2)
Full load duty cycle @ 20 ºC (70 ºF) 25%
Screw Type Worm
Operating temperature:  ºC -30 to +80
Protection Class IP56 IP51
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak 050 Features

  • Durable, corrosion-free black plastic housing
  • End of stroke internal limit switch protection
  • Mid stroke overload clutch protection
  • Dynamic braking at end of stroke
  • Minimum estimated life of 40,000 cycles
  • Auto reset thermal switch motor protection
  • Clevis mounting 
  • Internally Restrained
  • CE Compliance (based on region)

Electrak 050 Options

  • Auto reset thermal switch motor protection
  • Clevis mounting 

  • Internally Restrained
  • CE Compliance (based on region)

Browse Electrak 050 Partnumbers
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top