Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The Electrak® E050 is a compact, quiet, and low cost DC actuator suitable for a variety of markets and applications. This feature packed actuator has a very short retracted length for applications where space is at a premium and maintenance requirements are minimal. Ideal for quiet environments such as medical or office applications.
Performance Specifications | Standard Version | Q-Version |
---|---|---|
Input Voltages (VDC) | 12, 24, 36 | 24 |
Max Stroke Length: mm (in) | 200 (8.0) | |
Max Dynamic Load: N (lbf) | 510 (112) | |
Max Static Load: N (lbf) | 1020 (224) | |
Max No-Load Speed: mm/s (in/s) | 48 (1.9) | 38 (1.5) |
Max Full-Load Speed: mm/s (in/s) | 37 (1.45) | 30 (1.2) |
Full load duty cycle @ 20 ºC (70 ºF) | 25% | |
Screw Type | Worm | |
Operating temperature: ºC | -30 to +80 | |
Protection Class | IP56 | IP51 |
Compatible Controls | Varies per model Use our Product Selector for proper selection |
Thomson Electrak® Marine Actuators | 1491 KB |
Linear Actuators | 9795 KB | |
Linear Actuators | 5661 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 2688 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
Electrak E050-Q050 Installation Manual | 81 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].