Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Profile rail require a small amount of grease or oil to operate properly.
Grease Recommendations
Suggested greases for various applications are as follows:
General applications
NLGI grade 2 lubricant
Higher loads
EP2 (extreme pressure NLGI grade 2) lubricant
High Speed
Oil
Food-Grade Applications
Thomson Linear Lube (Teflon-based synthetic grease)
Frequency
Frequency of lubrication is dependent on several factors:
Duty cycle
Load
Speed
Environment
Level of contamination
With all these variables it makes it difficult to provide specific intervals. Minimum frequency not to exceed 1 year or 100 km of travel. The key is to keep a thin film of lubricant on the unit at all times.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].