Skip to content Skip to navigation

Product Details



LC1600

LC1600

  • Load Capacity: 1600N
  • Load Torque, dynamic / static: 200 / 500 Nm
  • Speed, no-load / maximum load: 11 / 6.5 mm/s
  • Strokes available: 200 - 400 mm (50mm increments)
  • Two-piece extrusion
  • Screw type: Lead Screw
  • built in electronic limit switches

LC2000

LC2000

  • Load Capacity: 2000N
  • Load Torque, dynamic / static: 150 / 500 Nm
  • Speed, no-load / maximum load: 19 / 15 mm/s
  • Strokes available: 200 - 600 mm
  • Three-piece extrusion
  • Screw type: Telescoping lead screw

LC3000

LC3000

  • Load Capacity: 3000N
  • Load Torque, dynamic / static: 400 / 500 Nm
  • Speed, no-load / maximum load:  8 / 6 mm/s
  • Strokes available: 200 - 400 mm
  • Three- piece extrusion
  • Screw type: Ball screw
back to top