Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Pillow blocks are designed to make it easy to mount a ball bushing bearing. They have bolt holes so the block with the bushing inside can be bolted to the mounting surface. When a pillow block is not used the bushing needs to be retained into a bore. The following video discusses several retention possibilities.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].