Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Motorized lead screws combine a stepper motor and a
precision lead screw together in one compact envelope. This combination
offers several advantages over a traditional solution.
Improved Efficiency Motorized lead screws are a more efficient solution to reduce power consumption, improve
operating battery life and decrease motor footprint. With this
improved efficiency, an increase in system load performance or a
reduction in power consumption can be expected – all while having a lower cost of ownership.
Increased Torque Density
Motorized lead screws offer increased torque density over alternative
solutions. By optimizing the motor performance and matching this with
the ideal lead screw and nut design, Thomson has been able to increase
the load capacity by up to 30% while maintaining the same motor
footprint.
Reduced Noise Optimized motor configurations and windings to limit motor harmonics
and reduce motor noise at your application operating points.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].