![Thread Pitch](/ds_images/images_relaunch/thread-pitch.jpeg)
Thread pitch is the distance between the same point on adjacent threads of a screw and can be referred to as TPI or threads per inch. A pitch gauge can be used to check thread pitch giving you an approximate measurement based on already determined thread standards. For a precise measurement you will need to use a caliper to measure the distance between the crests of two threads.
You can also calculate thread pitch by measuring the entire length of the thread of a screw and counting the total number of threads. You can then divide the thread length by total number of threads to calculate the thread pitch.
TP = L / n
TP = Thread Pitch |
L = Length |
n = Number of threads |
Calculate the TPI by dividing the number of thread (n) by the total length of the thread (L).
TPI = n / L
TPI = Threads per inch |
n = Number of threads |
L = Length of thread |
FIND YOUR LEAD SCREW SOLUTION
FIND YOUR BALL SCREW SOLTUION