Skip to content Skip to navigation
Machine Screw Jacks

Machine Screw Jacks

Worm Gear Machine Screw Jacks incorporate an alloy steel worm gear, which drives a high strength bronze drive sleeve. The worm shaft is supported on anti-friction tapered roller bearings with external seals to prevent loss of lubrication. The drive sleeve is supported on tapered roller or thrust bearings.

Find a Product

ActionJac™ Screw Jacks

USA-made, rugged design and high capacity with sizes from 1/2 to 75 tons.

Thomson Screw Jacks (Metric)

German-made, symmetrical housing allows for universal mounting from either end.

Contact Thomson with any needs you have

Select Product Type

Up to 4,000 lbf 
(Up to 18 kN)

Low Load

Up to 4,000 lbf (Up to 18 kN)

(4,000+ to 40,000 lbf) 
(18+ to 180 kN)

Medium Load

(4,000+ to 40,000 lbf) (18+ to 180 kN)

(40,000+ to 150,000 lbf) 
(180+ to 700 kN)

High Load

(40,000+ to 150,000 lbf) (180+ to 700 kN)

back to top