Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Bevel Gear Ball Screw Jacks incorporate a ground spiral bevel gear set paired with a ball screw lift shaft to move the load. The high efficiency of the ball screw results in a high load capacity and low input torque requirement. The hardened spiral toothed bevel gear transmission allows high lifting speeds and greater duty cycles. These jacks are built to specification and can be combined into arrangements consisting of multiple jacks.
Model | Gear Ratio | Capacity (kN) | Lifting Screw Dia (mm) | Screw Lead (m) | Raise for One Turn of Worm (mm) | Max Input Torque(N-m | Torque to Raise 1 kN (N-m) | Back Drive Holding Torque (N-m) | Tare Drag Torque (N-m) | Dynamic Load Cap (kN) |
---|---|---|---|---|---|---|---|---|---|---|
G1 | 2:1 | 15 | 25 | 5 | 2.5 | 50 | 0.53 | 2.68 | 1.8 | 2.3 |
3:1 | 15 | 25 | 5 | 1.6 | 50 | 0.34 | 1.16 | 1.7 | 2.3 | |
G2 | 2:1 | 50 | 40 | 5 | 2.5 | 175 | 0.53 | 9.64 | 2.3 | 23.8 |
3:1 | 50 | 40 | 5 | 1.6 | 175 | 0.34 | 5.44 | 2.2 | 23.8 | |
G2-HL | 2:1 | 50 | 32 | 10 | 5 | 175 | 1.06 | 21.57 | 2.3 | 33.4 |
3:1 | 50 | 32 | 10 | 3.33 | 175 | 0.71 | 13.70 | 2.2 | 33.4 | |
G3 | 2:1 | 90 | 63 | 10 | 5 | 1600 | 1.06 | 38.57 | 4.4 | 76.0 |
3:1 | 90 | 63 | 10 | 3.33 | 1600 | .071 | 31.47 | 4.3 | 76.0 |
Not finding the screw jack you're looking for? Contact us for a custom solution.
Family
Size
Type
Ratio
Screw Type
Stroke
Screw End
End Fitting
Bellows
Nut
Stop Collar
Special Features
Screw Dimensions
Rotating Screw - R
The rotary motion of precision worm gearing (worm shaft and internally threaded worm wheel) is converted into axial linear motion of the screw, which travels through the gear box housing. The load is attached to the end of the screw.
Rotating Nut, with or without anti-rotation (axial translating Screw) - N or V
Driven by a precision worm gearing (worm shaft and worm wheel), the rotary motion of the screw is translated into linear motion of the travelling nut on the screw.
High Speed - One full turn of the worm shaft leads to a stroke of one millimeter.
Low Speed - One full turn of the worm shaft leads to a stroke of 0.25 mm.
The stroke length of the screw jack.
Machining that is done to the end of the screw
Bellow cover for protection against external influences. Suitable for horizontal or vertical installation.
The diameter and lead of the screw used. On most units there is only one choice per size and type. On Muli 4 there are 2 different ball screw choices.
All others leave this position in the part number blank.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceTo provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].