Skip to content Skip to navigation

Overview

JUMBO® 1 - 5 (-500 kN)

Driven by a precision worm gearing (screw keyed to the worm wheel), the rotary motion of the screw is translated into linear motion of the travelling nut on the screw.

Product Selector

MULI® 0 - 5 (-100 kN)

The rotary motion of precision worm gearing (worm shaft and internally threaded worm wheel) is converted into axial linear motion of the screw, which travels through the gear box housing. The load is attached to the end of the screw.

Product Selector
back to top