Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The 500 Series Roller rigidity is achieved by using the equivalent of a back-to-back bearing arrangement, complemented by special rollers that are crowned to prevent roller edge loading when misalignment is present. This results in lower elastic deformation as the load increases compared to a ball carriage or face-to-face bearing arrangement. Roller Guides have an increased load capacity over the ball as a result of the increased contacting surface across the length of the roller. A ball provides a single point contact area, while a roller provides a much greater line contact area. This results in a substantially higher load carrying capacity and lower wear with minimum rolling friction.
Carriage Type/Size (mm) |
Narrow | ||||
---|---|---|---|---|---|
High | High Long | Short | Long | ||
25 | X | X | X | X | |
35 | X | X | X | X | |
45 | X | X | X | X | |
55 | X | X | X | X | |
65 | X | X | |||
Style | A | B | C | D |
Profile Rail Linear Guides Catalog | 8074 KB | |
Profile Rail Linear Guides Catalog | 8061 KB | |
Profile Rail Linear Guides Catalog | 7792 KB | |
Profile Rail Linear Guides Catalog | 7348 KB | |
Profile Rail Linear Guides Catalog | 4508 KB |
Profile Rail Roller Carriage Styles | 252 KB | |
500 Series Independent Slide Test Report | 249 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].