Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The 400 Series Profile Rail Linear Guide is the newest addition to the Thomson Linear Guide product line. The 400 Series is a cost effective, transport grade Profile Rail solution for cost-sensitive applications and is designed as a drop-in replacement with industry-standard envelope and hole patterns. Caged and non-caged carriages utilize the same rail design, enabling efficient use of inventory since only one rail type needs to be stocked for either carriage type.
400 Series Ball/Caged Ball Assortment | |||||||||
---|---|---|---|---|---|---|---|---|---|
Width | Standard | Narrow | |||||||
Length | Long | Long | Long | Short | Compact | ||||
Height | High | High | |||||||
Designator | A | B | C | D | E | F | G | K | |
Size (mm) |
15 | X | X | X | X | X | X | ||
20 | X | X | X | X | X | X | |||
25 | X | X | X | X | X | X | X | X | |
30 | X | X | X | X | X | X | X | ||
35 | X | X | X | X | X | X | X | ||
45 | X | X | X | X | X | X | |||
55 | X | X | X | X | X | X |
400 Series Express Program | 388 KB |
Profile Rail Linear Guides Catalog | 8074 KB | |
Profile Rail Linear Guides Catalog | 8061 KB | |
Profile Rail Linear Guides Catalog | 7792 KB | |
Profile Rail Linear Guides Catalog | 7348 KB | |
Profile Rail Linear Guides Catalog | 4508 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].