Skip to content Skip to navigation
Movopart CB (Legacy)

Movopart® CB (Legacy)

The Movopart® CB rodless actuator is designed as a lower cost alternative for high moment load applications. It is belt driven with high speed capability and strokes up to 24 feet.

Overview

Specifications:

Specifications Movopart CB
 Drive Type  Belt
 Guide Type  Wheel
 Max Dynamic Load (Fy): N (lbf)
A-Saddle
C-Saddle
 
1174 (264)
2349 (528)
Maximum Thrust (Fa): N (lbf)   1090 (245)
Maximum Torque (Ma): Nm (lbf-in)
A-Saddle
C-Saddle (Lc in inches) 
 
229.4 (2030)
Lc x 30.28 (Lc x 268)
 Maximum Torque (Mx): Nm (lbf-in)  109.8 (972)
Maximum Speed: m/s (in/s) 5.08 (200)
Maximum Length mm (in)   6985 (275)
Repeatability: mm (in) 0.102 (0.004)
Resolution mm (in)   0.203 (0.008)

Movopart CB Features

  • High speed
  • High moment capability
  • No stick-slip
  • Low friction
  • Low maintenance level
back to top