Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's Tollobelt (Legacy) overhead rodless actuators come in a belt-driven, roller guided design tested and proven in many high speed handling applications. These light weight rodless systems can be synchronized using intermediate shafts and can mount up to four trolleys per unit.
Specifications / Shaft Size | TBR1 | TBR2 | TBR3 | TBR4 |
---|---|---|---|---|
Weight per trolley: kg (lb) | 3.5 (7.7) | 3.5 (7.7) | 3.5 (7.7) | 3.5 (7.7) |
Max Input Speed: rpm (rev/s) | 1250 (20.8) | 1250 (20.8) | 1250 (20.8) | 1250 (20.8) |
Move: mm/rev (in/rev) | 240 (9.5) | 240 (9.5) | 240 (9.5) | 240 (9.5) |
Ambient Temperature: °C (°F) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) | -20 to 70 (-4 to 158) |
Weight with single trolley: kg/m (lb/in) | 11.5 + L x 6.3 (0.6 + L x 0.4) | 13.5 + L x 9.1 (0.8 + L x 0.5) | 13.5 + L x 16.3 (0.8 + L x 0.9) | 13.5 + L x 16.3 (0.8 + L x 0.9) |
Max Stroke: m (in) | 15 (591) | 20 (787) | 20 (787) | 20 (787) |
Fx Max: N (lbf) | 800 (180) | 1250 (281) | 1250 (281) | 1250 (281) |
Fz Max: N (lbf) | 3000 (674) | 6000 (1349) | 6000 (1349) | 6000 (1349) |
Max Speed: m/s (in/s) | 5 (197) | 5 (197) | 5 (197) | 5 (197) |
Repeatability: ± mm (in) | 0.5 (0.2) | 0.5 (0.2) | 0.5 (0.2) | 0.5 (0.2) |
Resolution: mm (in) | 1 (0.04) | 1 (0.04) | 1 (0.04) | 1 (0.04) |
Handling Components | 3743 KB | |
Handling Components | 2030 KB | |
Handling Components | 3472 KB |
Tollobelt TBT Installation and Service | 730 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].