Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's LM80 Rodless actuators are uniquely designed for quiet operation and suitable for indoor domestic and medical environments. With easy installation by means of a T-slot design throughout its travel, this actuator incorporates a DC motor and gearbox assembly providing movement to the carriage using either a ball or lead screw drive. It consists of an extruded anodized aluminum profile and is available in both vertical and horizontal models.
Performance Specifications | LM80 | |
---|---|---|
Versions | LM80V - Vertical Units LM80I - Vertical Units (24Vdc only) LM80H - Horizonal Units *See documentation for performance specs |
|
Input Voltages (VDC) | 12, 24 | |
Max Stroke Length: mm (in) | 1500 mm (60 in) | |
Max Load: N (lbf) | 2000 (450) | |
Max Load Torque: Nm (lbf-in) | 750 (6640) | |
Max No-Load Speed: mm/s (in/s) | 110 (4.33) | |
Max Full-Load Speed: mm/s (in/s) | 87 (3.42) | |
Full load duty cycle @ 20 ºC (68 ºF) | 15% (120s max ON time) | |
Screw Type | Acme or Ball | |
Operating temperature: ºC (ºF) | 0 to +40 (32 to +104) | |
Protection Class | IP44 w/motor enclosure IP33 without motor enclosure |
|
Compatible Controls | Varies per model: DPDT switch, DCG-160/170/180, DCG-260, AC-247 ELS |
Linear Actuators | 5661 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
LoadMaster 80 Actuator Installation | 304 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].