Skip to content Skip to navigation
Electrak E150 Linear Actuators

Electrak E150 Linear Actuators

Thomson continues its strong support of our current customers through our legacy product families.  We encourage our customers to contact our sales application teams to discuss new and improved product offerings.  See the table below for our recommended replacements for the Electrak® 150 legacy actuator .  

Overview

Specifications

Performance Specifications Electrak 150 Actuator
Input Voltage:   VDC 12, 24
Maximum Dynamic Load:  N (lbf) 2000 (450)
Maximum Speed:   mm/s (in/s) 71 (2.8)
Maximum Stroke Length:   mm (in) 400 (16)
Protection Class IP56
Mounting Configuration Clevis
Screw Type Worm
Recommended Replacements Electrak 2, Electrak 10, Electrak Pro
back to top