Skip to content Skip to navigation
Electrak 100 Linear Actuators

Electrak 100 Linear Actuators

Thomson continues its strong support of our current customers through our legacy product families.  We encourage our customers to contact our sales application teams to discuss new and improved product offerings.  See the table below for our recommended replacement for the Electrak® 100 legacy actuator.

Overview

Specifications

Performance Specification Electrak 100
Input Voltage:  VDC 24
Maximum Dynamic Load:  N (lbf) 6800 (1500)
Maximum Speed:  mm/s (in/s) 48 (1.9)
Maximum Stroke Length:  mm (in) 600 (24)
Protection Class IP65
Mounting Configuration Tube mount
Screw Type Ball
Recommended Replacement Electrak 10
back to top