Skip to content Skip to navigation
Electrak 10 Linear Actuators

Electrak® 10 Linear Actuators

The Electrak® 10 actuators incorporate a screw drive system for applications requiring maximum load capacity. A specially designed anti-back driving brake holds tension or compression loads in position when the actuator is not in use. This holding brake activates automatically when the actuator is turned off and will continue to hold the load in position without power consumption until the actuator is started.

Overview

Specifications

Performance Specifications Acme Screw Ball Screw
Input Voltages: VDC 12, 24, 36
Max Stroke Length: mm (in) 610 (24.0)
Max Dynamic Load:  N (lbs) 2250 (500) 6800 (1500) 
Max Static Load:  N (lbs) 11350 (2550) 18000 (4050)
Max No-Load Speed: mm/s (in/s) 54 (2.1) 61 (2.4)
Max Full-Load Speed: mm/s (in/s) 32 (1.26)  37 (1.4)
Full load duty cycle @ 25ºC (77ºF) 25%
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class: Standard (optional) IP65
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak 10 Features

  • Stainless steel extension tube
  • Overload clutch protection for mid/end of stroke
  • Auto reset thermal switch for motor protection 
  • Load holding brake with automatic activation
  • Rugged spur gearing
  • Lifetime gear lubrication
  • Self-locking acme screw design
  • Protective seal
  • Clevis mounting

Electrak 10 Options

  • Potentiometer
  • Manual override
  • Limit switches
back to top