Skip to content Skip to navigation
Warner Linear Actuators

H-Track Electro-Hydraulic Linear Actuators

H-Track actuators incorporate a patented fluid power design, which provides high load capability for extreme duty use, a more compact pin to pin than other actuators of the same load capability, excellent ingress protection and corrosion resistance. The H-Track uses an external gear pump connected to a reservoir and actuator, yielding the most impact resistant Warner actuator. The H-Track pump is burnished, cleaned, flushed and vacuum filled with degassed hydraulic fluid. The system is completely sealed with no hoses to leak. This ensures you receive contaminant free and maintenance-free product for the life of the actuator.

Overview

VIDEO: H-Track Electro-Hydraulic Linear Actuator: Handling Heavy Loads in Tight Spaces

Learn more about the Thomson H-Track electro-hydraulic actuator, which incorporates a patented fluid power design that provides high load capability for extreme duty use, a more compact pin to pin than other actuators of the same load capability, excellent ingress protection and corrosion resistance. 

H-Track Actuator Feature Highlights:

  • Hydraulic drive delivers up to 4,800 pounds (21,350 N) of force and travel speeds near 4 in. (100 mm) per second.
  • The anodized aluminum alloy housing resists corrosion and provides protection from dirt, dust, humidity and many corrosives.
  • Temperature operating range of -26ºC to +65ºC (-20ºF to +150ºF) standard / -40ºC to +54ºC (-40ºF to +130ºF) and -18ºC to +80ºC (0ºF to +180ºF) available.
  • Standard stroke lengths of 2, 4, 6, 8, 10, 12, 14 and 16 in. (51, 102, 152, 203, 254, 305, 356, 406 mm).
  • IP65 Dynamic / IP69K and IP67 Static
  • Rod does not require torsional restraint.

Looking for hydraulic cylinders?

Avoid the messes, complexities, contaminants and maintenance associated with traditional hydraulic cylinders and consider a solution that provides the best of hydraulic cylinders and electric actuators. Our H-Track electro-hydraulic linear actuator is an all-in-one, self-contained system that can tolerate extreme shock loads, prevents leaks and features a higher speed profile.

Why are electric actuators replacing hydraulic systems? Gain access to our white paper and find out. https://www.thomsonlinear.com/en/products/linear-actuators/white-paper

 

 

 

 

This comparison of an electric actuator and hydraulic system provides a clear illustration of how a simpler operation can help avoid hazards in installation, performance and maintenance.

 

 

Key Points Value
[A] Fluid is drawn from reservoir
[B] Fluid is drawn from head side
[C] Pressurized hydraulic fluid forces cylinder to extend from cap side
[D] Pressurized hydraulic fluid travels through pilot shifting valves that route flow
[E] Gears pressurize hydraulic fluid
[F] Gears rotate with motor
[E] Motor rotates clockwise
Key Points Value
[A] Excess fluid fills reservoir
[B] Pressurized fluid enters head sideto retract
[C] Fluid exits the cap side
[D] Pressurized hydraulic fluid travels through directional valves that route flow
[E] Gears pressurize hydraulic fluid
[F] Gears rotate with motor
[E] Motor rotates counter clockwise

 

 

The fully self-contained H-Track features the smallest mounting envelope in its class with a patented valve and reservoir system. Flow of hydraulic fluid is completely sealed, providing a safer work environment, and significant space and cost savings.


Browse H-Track Partnumbers
back to top