Skip to content Skip to navigation
Electrak PPA-AC Linear Actuators

Electrak® PPA-AC Linear Actuators

Electrak® PPA-AC Performance Pak Actuators are strong, heavy duty units that can run at higher duty cycles.  Incorporating a highly efficient ball screw drive system, these actuators are designed for mobile applications with a wide selection of options and standard trunnion mounting.

 

Overview

Specifications

Performance Specifications PPA-AC
Input Voltages (VAC) 115 @ 1Φ (50/60)
230 @ 1Φ (50/60)
Max Stroke Length: mm (in) 915 mm (36 in)
Max Dynamic Load:  N (lbf) 6670 (1500)
Max Static Load:  N (lbf) 13350 (3000)
Max No-Load Speed:  mm/s (in/s) 16 (.63)
Max Full-Load Speed:  mm/s (in/s) 15 (.60)
Full load duty cycle @ 25 ºC (77 ºF) 30%
Screw Type Ball
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class IP45
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak PPA-AC Features

  • Integrated motor capacitor
  • Trunnion to clevis mounting
  • Overload clutch for mid/end of stroke protection
  • Auto reset thermal switch for motor protection
  • Holding brake
  • Flying leads
  • CE compliance

Electrak PPA-AC Options

  • Hall effect positioning sensors
  • End of stroke limit switches
  • Encoder feedback
  • Potentiometer feedback
  • Protective bellows
  • Manual override
  • Anti-coast brake
  • Electrical brake
back to top