Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Designed as a smaller sibling to the Electrak HD actuator, these smart electric linear actuators pack a big punch relative to their compact size and dutifully perform in the harshest environments without the need for service or maintenance. Onboard controls open the door to a wide range of possibilities, including CAN bus options and low-level switching with or without position feedback.
Performance Specifications | MDxxA025 | MDxxA050 | MDxxA100 | MDxxA200 |
---|---|---|---|---|
Input Voltages (VDC) | 12 Vdc (tolerance: 9-16) 24 Vdc (tolerance: 18-32) 48 Vdc (tolerance: 36-60) |
|||
Min/Max Stroke Length: mm | 50/300 @ 50 ordering increments | |||
Max Static/Dynamic Load: N (lbs) | 250 (56) | 500 (112) | 1000 (225) | 2000 (450) |
Max No-Load Speed: mm/s (in/s) | 52 (2.04) | 28 (1.1) | 14.5 (0.57) | 7 (0.28) |
Max Full-Load Speed: mm/s (in/s) | 43.8 (1.72) | 18.5 (0.73) | 11 (0.43) | 5.4 (0.21) |
Full load duty cycle @ 25 ºC (77 ºF) |
25 | |||
Screw/Nut Type | Acme/Lead | |||
Operating temperature: ºC (ºF) | -40 to +85 (-40 to +185) | |||
Protection Class: static/dynamic | IP67, IP69K / IP66 | |||
Restraining Torque: Nm (lbs) | 0 | |||
End Play (Max): mm(in) | 1.2 (0.047) | |||
Actuator Weight (kg) | 1.1 @ 50mm 1.2 @ 100mm 1.3 @ 150mm 1.4@ 200mm 1.5 @ 250mm 1.6 @ 300mm |
|||
Salt Spray Resistance (hours) | 500 |
Electrak MD Linear Actuators | 14088 KB | |
Electrak MD Linear Actuators | 12061 KB | |
Electrak MD Linear Actuators | 3073 KB | |
Electrak MD Linear Actuators | 3175 KB | |
Electrak MD Linear Actuators | 2551 KB | |
Electrak HD & MD Actuators - Testing methods | 12211 KB | |
Electrak HD & MD Actuators - Testing methods | 12511 KB | |
Electrak HD & MD Actuators - Testing methods | 1783 KB | |
Electrak HD & MD Actuators - Testing methods | 1948 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].