Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Designed for long life, high duty cycle and the ability to work in the harshest environments, these smart electric linear actuators with brushless motors deliver bar-setting, world-class performance with 100% duty cycle and up to 600 km (375 miles) of maintenance-free life. New options include 48 Vdc supply voltage, higher speed for lighter loads, and controls such as bus communications and non-contact absolute position sensor. The Electrak LL is well suited for many applications – most notably mobile battery powered ones – that previously have had to employ more expensive and complex solutions.
Performance Specifications | LLxx-B020 | LLxx-B040 | LLxxB060 |
---|---|---|---|
Input Voltages (VDC) |
24VDC |
24VDC |
24VDC |
Min/Max Stroke Length: mm | 100 / 450 @ 50 ordering increments |
100 / 450 @ 50 ordering increments |
100 / 450 @ 50 ordering increments |
Max Dynamic Load: N (lbs) | 2000 (450) | 4000 (899) | 6000 (1349) |
Max Static Load: kN (lbs) | 5 (1124) | 10 (2248) | 15 (3372) |
Max No-Load Speed: mm/s (in/s) |
54 (2.13) | 30 (1.18) | 15 (0.59) |
Max Full-Load Speed: mm/s (in/s) |
54 (2.13) | 30 (1.18) | 15 (0.59) |
Current Draw @ no load / max load |
@24V - 2 / 10.5 @48V - 1/5.5 |
@24V - 2 / 10.5 @48V - 1/5.5 |
@24V - 2 / 8.5 @48V - 1/4.5 |
Full load duty cycle @ 25 ºC (77 ºF) |
35% | 35% | 35% |
Screw / Nut Type | Ball / load lock ball nut | Ball / load lock ball nut | Ball / load lock ball nut |
Operating temperature: ºC (ºF) | -40 to +85 (-40 to +185) |
-40 to +85 (-40 to +185) |
-40 to +85 (-40 to +185) |
Protection Class: |
IP66, IP69K / IP66 | IP66, IP69K / IP66 | IP66, IP69K / IP66 |
Restraining Torque: Nm (lbs) | 0 | 0 | 0 |
End Play (Max): mm(in) | 1.2 (0.047) | 1.2 (0.047) | 1.2 (0.047) |
Salt Spray Resistance (hours) | 500 | 500 | 500 |
Actuator Weight (kg) | 6.8 @ 100 mm 9.3 @ 450 mm |
6.8 @ 100 mm 9.3 @ 450 mm |
6.8 @ 100 mm 9.3 @ 450 mm |
Electrak LL Linear Actuator | 9313 KB | |
Electrak LL Linear Actuator | 1939 KB | |
Electrak LL Linear Actuator | 1950 KB | |
Electrak LL Linear Actuators | 2077 KB | |
Electrak LL Linear Actuator | 13853 KB |
Electrak LL Installation & Operation Manual | 2075 KB | |
Electrak LL Installation & Operation Manual | 2075 KB | |
Electrak LL Installation & Operation Manual | 2071 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].