Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The Electrak® LA 24 actuator is designed for rugged and robust applications. With both ball and acme screw drive options and coupled through a gear train to an AC motor, these actuators feature strong and reliable quality construction with an aluminium cover tube and T-slots for position sensor mounting.
Performance Specifications | Acme Screw | Ball Screw |
---|---|---|
Input Voltages: VAC (50 Hz) | 230 @ 1Φ 400 @ 3Φ | |
Max Stroke Length: mm (in) | 600 (24.0) | |
Max Dynamic Load: N (lbs) | 2250 (500) | 6800 (1500) |
Max Static Load: N (lbs) | 11350 (2550) | 18000 (4050) |
Max No-Load Speed: mm/s (in/s) | 48 (1.9) | 52 (2.0) |
Max Full-Load Speed: mm/s (in/s) | 38 (1.5) | 45 (1.77) |
Full load duty cycle @ 25ºC (77ºF) | 25% | |
Operating temperature: ºC (ºF) | -25 to +65 (-15 to +150) | |
Protection Class: Standard (optional) | IP45 | |
Compatible Controls | Varies per model Use our Product Selector for proper selection |
Linear Actuators | 9795 KB | |
Linear Actuators | 5661 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 2688 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
Electrak LA-FA-IA Installation Manual | 1559 KB | |
Electrak LA-FA-IA Installation Manual | 282 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].