Skip to content Skip to navigation
Electrak HD Linear Actuators
NEW! CANopen industrial networking protocol now supported

Electrak® HD Linear Actuators

These smart electromechanical actuators are highlighted by onboard electronics that can eliminate the need for standalone controls. Higher power (up to 16 kN) opens a new, wider range of hydraulic applications to electric conversion. And they meet the most extreme OEM component environmental acceptance tests, including IP69K.

View Webinar: Introducing The New Electrak HD >

 

Watch Video: Electrak HD Linear Actuators - Strong. Smart. Sturdy.

 

Watch Video: Thomson Smart Actuators: Designing Smart Machines with Smart Tools.

Overview

Let Thomson Help You Make Your Selection!

Electrak HD Specifications:

Performance Specifications HDxx-B017 HDxx-B026 HDxx-B045 HDxx-B068 HDxx-B100 HDxx-B160
Input Voltages
(VDC)
12VDC
(tolerance: 9-16)
24VDC
(tolerance: 18-32)
48VDC
(tolerance: 36-64)
12VDC
(tolerance: 9-16)
24VDC
(tolerance: 18-32)
48VDC
(tolerance: 36-64)
12VDC
(tolerance: 9-16)
24VDC
(tolerance: 18-32)
48VDC
(tolerance: 36-64)
12VDC
(tolerance: 9-16)
24VDC
(tolerance: 18-32)
48VDC
(tolerance: 36-64)
12VDC
(tolerance: 9-16)
24VDC
(tolerance: 18-32)
48VDC
(tolerance: 36-64)
12VDC
(tolerance: 9-16)
24VDC
(tolerance: 18-32)
48VDC
(tolerance: 36-64)
Min/Max Stroke
Length: mm
100 / 1000
@ 50 ordering increments
100  / 1000
@ 50 ordering increments
100  / 1000
@ 50 ordering increments
100  / 1000
@ 50 ordering increments
100  / 1000
@ 50 ordering increments
100  / 500
@ 50 ordering increments
Max Dynamic Load:
N (lbs)
1700 (382) 2600 (585) 4500 (1012) 6800 (1529) 10000 (2248) 16000 (3597)
Max Static Load:
kN (lbs)
18 (4050) 18 (4050) 18 (4050) 18 (4050) 18 (4050) 18 (4050)
Max No-Load Speed: mm/s (in/s) 71 (2.8) 40 (1.6) 24 (0.94) 18 (0.71) 11 (0.43) 7 (0.28)
Max Full-Load Speed: mm/s (in/s) 58 (2.28) 32 (1.3) 19 (0.75) 14 (0.55) 9 (0.35) 5 (0.20)
Current Draw @
no load / max load
@12V - 3 / 18
@24V - 1.5 / 9
@48V - 0.75 / 5
@12V - 3 / 18
@24V - 1.5 / 9
@48V - 0.75 / 5
@12V - 3 / 18
@24V - 1.5 / 9
@48V - 0.75 / 5
@12V - 3 / 20
@24V - 1.5 / 10
@48V - 0.75 / 5
@12V - 3 / 18
@24V - 1.5 / 9
@48V - 0.75 / 5
@12V - 3 / 20
@24V - 1.5 / 10
@48V - 0.75 / 5
Full load duty cycle
@ 25 ºC (77 ºF)
25% 25% 25% 25% 25% 15%
Screw / Nut Type Ball / load lock ball nut Ball / load lock ball nut Ball / load lock ball nut Ball / load lock ball nut Ball / load lock ball nut Ball / load lock ball nut
Operating temperature: ºC (ºF) -40 to +70
(-40 to +158)
-40 to +70
(-40 to +158)
-40 to +70
(-40 to +158)
-40 to +70
(-40 to +158)
-40 to +70
(-40 to +158)
-40 to +70
(-40 to +158)
Protection Class:
static / dynamic
IP67, IP69K / IP66 IP67, IP69K / IP66 IP67, IP69K / IP66 IP67, IP69K / IP66 IP67, IP69K / IP66 IP67, IP69K / IP66
Restraining Torque:
Nm (lbs)
0 0 0 0 0 0
End Play (Max):
mm (in)
1.2 (0.047) 1.2 (0.047) 1.2 (0.047) 1.2 (0.047) 1.2 (0.047) 1.2 (0.047)
Salt Spray Resistance (hours) 500 500 500 500 500 500
Actuator Weight
(kg)
6.5 @ 100 mm
11.0 @ 1000 mm
6.5 @ 100 mm
12.2 @ 1000 mm
6.5 @ 100 mm
12.2 @ 1000 mm
6.5 @ 100 mm
12.2 @ 1000 mm
6.7 @ 100 mm
12.4 @ 1000 mm
7 @ 100 mm
9.4 @ 500 mm

Electrak HD Feature Highlights:

  • Built-in SAE J1939 CAN bus or CANopen
  • Synchronization option
  • Overload Protection
  • Electronic trip point calibration
  • End-of-stroke, voltage, current monitoring
  • Standard anti-rotation actuation
  • Integrated manual override input
  • CE, RoHS, REACH (EU) Compliant
  • On-board electronics
  • Dynamic / Holding brake
  • Temperature monitoring
  • Temperature compensation
  • Flying lead cables
  • Front/rear clevis options

Electrak HD Electronics Options:

  • EXX: Monitoring System (EMS) only
  • ELX: EXX+End of Stroke Indication Output
  • EXP: EXX+Analog Position Output
  • EXD: EXX+Digital Position Output
  • ELP: ELX+Analog Position Output
  • ELD: ELX+Digital Position Output
  • LPS: EXX+LXX+Programmable Limit Switches+Signal Follower
  • LXX: EXX+Low Level Signal Switching
  • LLX: EXX+LXX+End of Stroke Output
  • LXP: EXX+LXX+Analog Position Output
  • CNO: Can Bus J1939 Control+Open Loop Speed Control
  • COO: Can Bus CANOpen Control+Open Loop Speed Control
  • SYN: LXX+Synchronization Option

Electrak HD Applications:

  • Single-User Maintenance/Repair
  • Quick - Attach
  • Utility Vehicles
  • Roadwork Site Equipment
  • Construction Site Equipment
  • Railroad Equipment
  • Logistic Systems
  • Emergency Vehicles
  • Rescue Vehicles
  • Switch Gears

Browse Electrak HD Partnumbers
back to top