Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The Electrak® FA14 actuator is designed for robust and rugged conditions. Incorporating a flange mounting system with either a ball or acme screw drive, our customers can easily connect the motor of their choice. These actuators are able to withstand harsh conditions and are essentially maintenance free.
Performance Specifications | Acme Screw | Ball Screw | |
---|---|---|---|
Max Stroke Length: mm (in) | 600 mm (24 in) | ||
Max Dynamic Load: N (lbf) | 2250 (500) | 6800 (1530) | |
Max Static Load: N (lbf) | 11350 (2550) | 18000 (4050) | |
Max Full-Load Speed: mm/s (in/s) | 32 (1.25) | 37 (1.46) | |
Max Input Torque: Nm (lbf-in) | 1.8 (16) | ||
Max Input Speed: rpm | 3000 | ||
Operating temperature: ºC (ºF) | -25 to +65 (-15 to +150) |
Linear Actuators | 5661 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
Electrak LA-FA-IA Installation Manual | 1559 KB | |
Electrak LA-FA-IA Installation Manual | 282 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].