Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The Electrak® 1 actuator is completely self-contained and sealed for indoor and outdoor use. Functionally, these models are easily interchanged with comparably sized hydraulic or pneumatic cylinders. Used on intermittent duty applications Electrak 1 actuators provide consistent, repeatable performance in the most rigorous operating conditions including extreme temperatures and humidities.
Performance Specifications | Electrak 1 | Electrak 1SP |
---|---|---|
Input Voltages (VDC) | 12, 24, 36 | |
Max Stroke Length: mm (in) | 150 (6.0) | |
Max Dynamic Load: N (lbf) | 340 (75) | |
Max Static Load: N (lbf) | 1300 (300) | |
Max No-Load Speed: mm/s (in/s) | 75 (3.0) | |
Max Full-Load Speed: mm/s (in/s) | 52 (2.1) | |
Full load duty cycle @ 25 ºC (77 ºF) | 25% | |
Screw Type | Acme | |
Operating temperature: ºC (ºF) | -25 to +65 (-15 to +150) | |
End of Stroke Protection | Limit switches | No |
Potentiometer feedback | none | 10KΩ |
Protection Class | IP65 | |
Compatible Controls | Varies per model Use our Product Selector for proper selection |
Thomson Electrak® Marine Actuators | 1491 KB |
Linear Actuators | 9795 KB | |
Linear Actuators | 5661 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 2688 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
Electrak LA-FA-IA Installation Manual | 282 KB | |
Electrak LA-FA-IA Installation Manual | 1559 KB | |
Electrak 1 Series Installation & Operation Manual | 2222 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].