Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
For those who need more than pushbutton control, Thomson offers a full line of MCS actuator control units. From simple to complex control, these units offer a variety of features with both DC and AC voltage outputs.
Specifications | MCS-2041 | MCS-2051 |
---|---|---|
Input Voltage (Vac) | 115, 1Φ | 115, 1Φ |
Input Frequency (Hz) | 50/60 | 50/60 |
Output Voltage (Vac) | 115, 1Φ | 115, 1Φ |
Output Current (Max) | 15 | 8 |
Protection Class | NEMA 1 | NEMA 1 |
Part Number | 6932-448-010 | 6932-448-015 |
Compatible Actuators | Electrak 5 | Electrak 205 |
Linear Actuators | 9795 KB | |
Linear Actuators | 4558 KB | |
Linear Actuators | 2688 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].