Linear Actuators DPDT Switches
Most Thomson actuators require at a minimum the use of a double-pole double-throw remote switch. To better assist our customers, we provide two versions of a DPDT switch (with or without enclosure) to work directly with our actuator units. A wiring diagram label and an "OFF" center position are included.
Specifications:
- Max. Voltage: 270 VAC
- Max. Current: 15 A
- Part Number (w/o enclosure): 830-8004-016
- Part Number (w/enclosure): 6932-101-054
- Protection Class: NEMA 1 (enclosure version)
Note: Not all control units are available for every actuator model.