Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson now offers a small, lightweight line of 24 VDC units in its DCG family of controls. The DCG controls feature built-in Electronic Limit Switches (ELS) to stop actuator movement automatically at a mid-stroke stall point and end of the stroke. Additionally, synchronous operation of some actuators equipped with encoders is possible.
Specifications | DCG-150 | DCG-160 | DCG-170 | DCG-180 | DCG-190 | DCG-280 |
---|---|---|---|---|---|---|
Input voltage (VAC) | 115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
115, 1Φ 230, 1Φ |
Input frequency (Hz) | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 |
Output voltage (VDC) | 24 | 24 | 24 | 24 | 24 | 24 |
Output current (A) | 4 | 8 | 8 | 8 | 13 | 2 x 8 |
Operating temp (°C) | +5 to +45 | +5 to +45 | +5 to +45 | +5 to +45 | +5 to +45 | +5 to +45 |
% Duty Cycle @ 25° (77°) | 10 | 10 | 10 | 10 | 10 | 10 |
Max ON time (s) | 60 | 60 | 60 | 60 | 60 | 60 |
Compatible Actuators | 1, 1SP, 050 | LM80V | 150, LM80H | TC16 | Multiple | 2 x TC16 |
Linear Actuators | 5661 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
DCG Actuator Control Installation | 109 KB | |
DCG Actuator Hand & Motor Control Installation | 143 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].