Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson offers the AC-063 control for use with its Electrak PPA, Electrak 10, and DMD actuators. Rugged and robust in design while operating under the hardest of conditions with a tough plastic enclosure. Variations include AC or DC inputs, with or without limit switch inputs, and with or without control pendants.
AC-063B | AC-063BC | AC-063C | |
---|---|---|---|
Versions | DC24-1B DCA24-1B |
DC24-1BC DCA24-1BC |
DC24-1C DCA24-1C |
Input Voltage | 12-36 VDC | 12-36 VDC | 230 VAC @ 50Hz |
Output Voltage (VDC) | 12-36 VDC | 12-36 VDC | 24 VDC |
Output Current (A) @ 12/24/36 VDC | 30/17/12 | 30/17/12 | 17 |
Max duty cycle @ 25 °C | 10 | 10 | 10 |
Protection Class | IP65 | IP54 | IP54 |
Limit switch inputs | DCA24-1B | DCA24-1BC | DCA24-1C |
Weight (kg) | 0.4 | 0.4 | 3.0 |
Control pendant included | No | Yes | Yes |
Compatible Actuators | 10, PPA, DMD | 10, PPA, DMD | 10, PPA, DMD |
Linear Actuators | 5661 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
AC-063 Actuator Control Installation | 76 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].