Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's SNAB thread-mount style design has the greatest design flexibility allowing anti-backlash assemblies through 1 inch diameters. Often imitated, this design offers extreme simplicity. Slightly less stiff than the XC series lead screw nuts, but still providing zero backlash up to the preload weight in the catalog specifications. All SNABs are made from our internally lubricated Acetal providing excellent lubricity and very low wear.
Dia (mm) |
Lead (mm) | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 35 | 45 | 50 | ||
6 | X | ||||||||||||||||
10 | X | X | X | X | X | X | X | X | X | ||||||||
12 | X | X | X | X | X | X | X | X | |||||||||
16 | X | X | X | X | X | X | |||||||||||
20 | X | X | X | X | X | X | X | ||||||||||
24 | X |
Dia |
Lead (inch, unless otherwise noted) | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
.031 | .05 | .063 | 2 mm |
.083 | .1 | 3 mm |
.125 | 4 mm |
.167 | .2 | .25 | .3 | .375 | .5 | .8 | 1.0 | 1.2 | 1.5 | 2.0 | ||
3/16 | X | X | |||||||||||||||||||
1/4 | X | X | X | X | X | X | X | X | X | ||||||||||||
5/16 | X | X | X | X | X | ||||||||||||||||
3/8 | X | X | X | X | X | X | X | X | X | X | X | X | X | X | |||||||
7/16 | X | X | X | ||||||||||||||||||
1/2 | X | X | X | X | X | X | X | X | X | ||||||||||||
5/8 | X | X | X | X | X | ||||||||||||||||
3/4 | X | X | X | X | X | X | X | X | |||||||||||||
1.0 | X | X | X | X | X | X |
+ Lead Screw Assemblies | |||
Lead Screw Assemblies - Inch | ![]() |
— | — |
Lead Screw Assemblies - Metric | ![]() |
— | — |
+ Lead Screw Nuts | |||
Lead Screw Nuts - Inch | ![]() |
— | — |
Lead Screw Nuts - Metric | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].