Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson has designed and manufactured the highest quality lead screw assemblies in the industry. Our classic Supernut is now available with metric mounting threads. Internally lubricated plastic nuts will operate without additional lubrication and no ball recirculation vibration creates less audible noise as compared to ball screws. Offered with our metric screw line sizes from 10 mm to 24 mm, the nut is colored black to easily differentiate it from the SN inch versions.
Dia. (mm) |
Lead (mm) | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 35 | 45 | 50 | |
10 | X | X | X | X | X | X | X | X | |||||||
12 | X | X | X | X | X | X | X | X | |||||||
16 | X | X | X | X | X | X | |||||||||
20 | X | X | X | X | X | X | X | ||||||||
24 | X |
BSA Lead Screws | 1455 KB | |
BSA Lead Screws | 1463 KB | |
BSA Lead Screws | 1484 KB | |
BSA Lead Screws | 2632 KB |
Lead Screw Assemblies | |||
Lead Screw Assemblies - Inch | ![]() |
— | — |
Lead Screw Assemblies - Metric | ![]() |
— | — |
Lead Screw Nuts | |||
Lead Screw Nuts - Inch | ![]() |
— | — |
Lead Screw Nuts - Metric | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].