BN Bronze Thread Mount Supernuts
When a plastic nut simply won't do, Thomson BSA® offers standard Bronze Nuts. Bronze Nuts can carry significantly higher loads than plastic nuts, making them perfect for heavy duty applications. Thomson BSA uses SAE 660 bearing bronze which provides excellent load carrying ability, good wear resistance and is less susceptible to damage from impact and shock loading. Custom bronzes can be selected if required. For optimum performance, always use our TriGEL-600SM lubricant to reduce friction and keep your system running its best.