XCT6X1

XCT6X1
XCT6X1

Lead Nut Only, XC Style, Advanced, Inch Thread Mount, 6 mm X 1 mm, Anti-Backlash, RH, Acetal, 10 lbf Design Load

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented† ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw6 mm
Nut Dia0.64 in
Nut Length1.18 in
travel per shaft rev1 mm

Specifications

SpecificationsValue
Drag Torqueless than 1 oz-in
Efficiency %29 
MaterialAcetal 
PreloadAnti-Backlash 
Temperature Max180 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load10 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?