- Home
- Products
- Lead Screws
- XCT4-2516
XCT4-2516
Can't find what you're looking for? Go to the Product Selector
XCT4-2516
Lead Nut
XCT, Anti-Backlash, Acetal, 0.25 in x 0.25 in Lead Nut, Right Hand Thread Direction, 10 lbf Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$46.54
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
- The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
16.3 mm (0.64 in) |
B Max |
30.0 mm (1.18 in) |
C |
4.8 mm (0.19 in) |
TH |
9/16-18 |
Dimension |
Value |
A |
16.3 mm (0.64 in) |
B Max |
30.0 mm (1.18 in) |
C |
4.8 mm (0.19 in) |
TH |
9/16-18 |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
6.35 mm (0.250 in) |
Lead |
6.35 mm (0.250 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Threaded |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
<1 |
Efficiency |
76% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In