XCT3716V

XCT3716V
XCT3716V

Lead Nut Only, XC Style, Advanced, Inch Thread Mount, 0.375 in X 0.0625 in, Anti-Backlash, RH, Acetal, 25 lbf Design Load

Lead Time:  3 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented† ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw0.375 in
Nut Dia0.82 in
Nut Length1.875 in
travel per shaft rev0.0625 in

Specifications

SpecificationsValue
Drag Torque1-3 oz-in
MaterialAcetal 
PreloadAnti-Backlash 
Temperature Max180 °F
Thread DirectionRH 

Performance

PerformanceValue
Design Load25 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?