- Home
- Products
- Lead Screws
- XCMF8-1820
XCMF8-1820
Can't find what you're looking for? Go to the Product Selector
XCMF8-1820
Lead Nut
XCMF, Anti-Backlash, Acetal, 0.188 in x 0.4 in Lead Nut, Right Hand Thread Direction, 5 lbf Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$47.00
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
- The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
12.7 mm (0.50 in) |
B Max |
22.9 mm (0.90 in) |
D |
25.4 mm (1.00 in) |
E |
3.6 mm (0.14 in) |
F |
4.6 mm (0.18 in) |
I |
7.9 mm (0.31 in) |
BCD |
19.1 mm (0.75 in) |
Dimension |
Value |
A |
12.7 mm (0.50 in) |
B Max |
22.9 mm (0.90 in) |
D |
25.4 mm (1.00 in) |
E |
3.6 mm (0.14 in) |
F |
4.6 mm (0.18 in) |
I |
7.9 mm (0.31 in) |
BCD |
19.1 mm (0.75 in) |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
4.78 mm (0.188 in) |
Lead |
10.16 mm (0.400 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Flanged |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
<1 |
Efficiency |
81% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In