- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
XC - Adv Anti-Backlash Nut
- XCMF6X1
XCMF6X1
Can't find what you're looking for? Go to the Product Selector
XCMF6X1
Lead Nut Only, XC Style, Advanced, Flanged Mount, 6 mm X 1 mm, Anti-Backlash, RH, Acetal, 5 lbf Design Load
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The XCM1800 uses the same patented† ActiveCAM™ mechanism as its larger siblings in a miniaturized package. This allows backlash free operation in space critical applications requiring high accuracy and low drag torque.
-
Our smallest anti-backlash nut design ever.
Dimension | Value |
Diameter, Nominal Screw | 6 mm |
Nut Dia | 0.5 in |
Nut Length | 0.9 in |
travel per shaft rev | 1 mm |
Specifications | Value |
Drag Torque | less than 1 oz-in |
Efficiency % | 29 |
Material | Acetal |
Preload | Anti-Backlash |
Temperature Max | 180 °F |
Thread Direction | RH |