- Home
- Products
- Lead Screws
- XCF4-3711
XCF4-3711
Can't find what you're looking for? Go to the Product Selector
XCF4-3711
Lead Nut
XCF, Anti-Backlash, Acetal, 0.375 in x 0.375 in Lead Nut, Right Hand Thread Direction, 25 lbf Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$57.83
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
- The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution. 
Dimension |
Value |
A |
20.6 mm (0.81 in) |
B Max |
47.8 mm (1.88 in) |
D |
38.9 mm (1.53 in) |
E |
5.1 mm (0.20 in) |
F |
5.1 mm (0.20 in) |
I |
12.2 mm (0.48 in) |
BCD |
28.6 mm (1.13 in) |
Dimension |
Value |
A |
20.6 mm (0.81 in) |
B Max |
47.8 mm (1.88 in) |
D |
38.9 mm (1.53 in) |
E |
5.1 mm (0.20 in) |
F |
5.1 mm (0.20 in) |
I |
12.2 mm (0.48 in) |
BCD |
28.6 mm (1.13 in) |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
9.53 mm (0.375 in) |
Lead |
9.53 mm (0.375 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Flanged |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
1 - 3 |
Efficiency |
75% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In