- Home
- Products
- Lead Screws
- XCF16X4M
XCF16X4M
Can't find what you're looking for? Go to the Product Selector
XCF16X4M
Lead Nut
XCF, Anti-Backlash, Acetal, 16 mm x 4 mm Lead Nut, Right Hand Thread Direction, 778 N Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$114.34
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
- The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
35.6 mm (1.40 in) |
B Max |
66.0 mm (2.60 in) |
D |
54.1 mm (2.13 in) |
E |
5.6 mm (0.22 in) |
F |
12.7 mm (0.50 in) |
BCD |
42.9 mm (1.69 in) |
Dimension |
Value |
A |
35.6 mm (1.40 in) |
B Max |
66.0 mm (2.60 in) |
D |
54.1 mm (2.13 in) |
E |
5.6 mm (0.22 in) |
F |
12.7 mm (0.50 in) |
BCD |
42.9 mm (1.69 in) |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
16.00 mm (0.630 in) |
Lead |
4.00 mm (0.157 in) |
Thread Direction |
Right Hand |
Nut Mounting Style |
Flanged |
Nut Material |
Acetal |
Max Axial Backlash |
0 |
Drag Torque |
14 - 42 |
Efficiency |
47% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In