- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
XC - Adv Anti-Backlash Nut
- XCF12-5008
XCF12-5008
Can't find what you're looking for? Go to the Product Selector
XCF12-5008
Lead Nut Only, XC Style, Advanced, Flanged Mount, 0.500 in X 1.500 in, Anti-Backlash, RH, Acetal, 125 lbf Design Load
Lead Time:
3 Days
$94.14
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented† ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
-
The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
Dimension | Value |
Diameter, Nominal Screw | 0.5 in |
Nut Dia | 1.12 in |
Nut Length | 2.25 in |
travel per shaft rev | 1.5 in |
Dimension | Value |
Diameter, Nominal Screw | 0.5 in |
Nut Dia | 1.12 in |
Nut Length | 2.25 in |
travel per shaft rev | 1.5 in |
Specifications | Value |
Drag Torque | 1-3 oz-in |
Efficiency % | 82 |
Material | Acetal |
Preload | Anti-Backlash |
Temperature Max | 180 °F |
Thread Direction | RH |